Structure for ZCL command "CompactLocationDataNotification" from "RSSI Location".

Public Attributes#

uint16_t

Public Attribute Documentation#

locationType#

uint8_t __zcl_rssi_location_cluster_compact_location_data_notification_command::locationType

Definition at line 371 of file app/zaptest/unit-test/zap-command-structs.h

coordinate1#

int16_t __zcl_rssi_location_cluster_compact_location_data_notification_command::coordinate1

Definition at line 372 of file app/zaptest/unit-test/zap-command-structs.h

coordinate2#

int16_t __zcl_rssi_location_cluster_compact_location_data_notification_command::coordinate2

Definition at line 373 of file app/zaptest/unit-test/zap-command-structs.h

coordinate3#

int16_t __zcl_rssi_location_cluster_compact_location_data_notification_command::coordinate3

Definition at line 374 of file app/zaptest/unit-test/zap-command-structs.h

qualityMeasure#

uint8_t __zcl_rssi_location_cluster_compact_location_data_notification_command::qualityMeasure

Definition at line 375 of file app/zaptest/unit-test/zap-command-structs.h

locationAge#

uint16_t __zcl_rssi_location_cluster_compact_location_data_notification_command::locationAge

Definition at line 376 of file app/zaptest/unit-test/zap-command-structs.h