Structure for ZCL command "PublishTariffInformation" from "Price".

Public Attribute Documentation#

providerId#

uint32_t __zcl_price_cluster_publish_tariff_information_command::providerId

Definition at line 4203 of file app/zaptest/unit-test/zap-command-structs.h

issuerEventId#

uint32_t __zcl_price_cluster_publish_tariff_information_command::issuerEventId

Definition at line 4204 of file app/zaptest/unit-test/zap-command-structs.h

issuerTariffId#

uint32_t __zcl_price_cluster_publish_tariff_information_command::issuerTariffId

Definition at line 4205 of file app/zaptest/unit-test/zap-command-structs.h

startTime#

uint32_t __zcl_price_cluster_publish_tariff_information_command::startTime

Definition at line 4206 of file app/zaptest/unit-test/zap-command-structs.h

tariffTypeChargingScheme#

uint8_t __zcl_price_cluster_publish_tariff_information_command::tariffTypeChargingScheme

Definition at line 4207 of file app/zaptest/unit-test/zap-command-structs.h

tariffLabel#

uint8_t* __zcl_price_cluster_publish_tariff_information_command::tariffLabel

Definition at line 4208 of file app/zaptest/unit-test/zap-command-structs.h

numberOfPriceTiersInUse#

uint8_t __zcl_price_cluster_publish_tariff_information_command::numberOfPriceTiersInUse

Definition at line 4209 of file app/zaptest/unit-test/zap-command-structs.h

numberOfBlockThresholdsInUse#

uint8_t __zcl_price_cluster_publish_tariff_information_command::numberOfBlockThresholdsInUse

Definition at line 4210 of file app/zaptest/unit-test/zap-command-structs.h

unitOfMeasure#

uint8_t __zcl_price_cluster_publish_tariff_information_command::unitOfMeasure

Definition at line 4211 of file app/zaptest/unit-test/zap-command-structs.h

currency#

uint16_t __zcl_price_cluster_publish_tariff_information_command::currency

Definition at line 4212 of file app/zaptest/unit-test/zap-command-structs.h

priceTrailingDigit#

uint8_t __zcl_price_cluster_publish_tariff_information_command::priceTrailingDigit

Definition at line 4213 of file app/zaptest/unit-test/zap-command-structs.h

standingCharge#

uint32_t __zcl_price_cluster_publish_tariff_information_command::standingCharge

Definition at line 4214 of file app/zaptest/unit-test/zap-command-structs.h

tierBlockMode#

uint8_t __zcl_price_cluster_publish_tariff_information_command::tierBlockMode

Definition at line 4215 of file app/zaptest/unit-test/zap-command-structs.h

blockThresholdMultiplier#

uint32_t __zcl_price_cluster_publish_tariff_information_command::blockThresholdMultiplier

Definition at line 4216 of file app/zaptest/unit-test/zap-command-structs.h

blockThresholdDivisor#

uint32_t __zcl_price_cluster_publish_tariff_information_command::blockThresholdDivisor

Definition at line 4217 of file app/zaptest/unit-test/zap-command-structs.h