Structure for ZCL command "GpPairingConfiguration" from "Green Power".

Public Attribute Documentation#

actions#

uint8_t __zcl_green_power_cluster_gp_pairing_configuration_command::actions

Definition at line 7754 of file app/zaptest/unit-test/zap-command-structs.h

options#

uint16_t __zcl_green_power_cluster_gp_pairing_configuration_command::options

Definition at line 7755 of file app/zaptest/unit-test/zap-command-structs.h

gpdSrcId#

uint32_t __zcl_green_power_cluster_gp_pairing_configuration_command::gpdSrcId

Definition at line 7756 of file app/zaptest/unit-test/zap-command-structs.h

gpdIeee#

uint8_t* __zcl_green_power_cluster_gp_pairing_configuration_command::gpdIeee

Definition at line 7757 of file app/zaptest/unit-test/zap-command-structs.h

endpoint#

uint8_t __zcl_green_power_cluster_gp_pairing_configuration_command::endpoint

Definition at line 7758 of file app/zaptest/unit-test/zap-command-structs.h

deviceId#

uint8_t __zcl_green_power_cluster_gp_pairing_configuration_command::deviceId

Definition at line 7759 of file app/zaptest/unit-test/zap-command-structs.h

groupListCount#

uint8_t __zcl_green_power_cluster_gp_pairing_configuration_command::groupListCount

Definition at line 7760 of file app/zaptest/unit-test/zap-command-structs.h

groupList#

uint8_t* __zcl_green_power_cluster_gp_pairing_configuration_command::groupList

Definition at line 7761 of file app/zaptest/unit-test/zap-command-structs.h

gpdAssignedAlias#

uint16_t __zcl_green_power_cluster_gp_pairing_configuration_command::gpdAssignedAlias

Definition at line 7762 of file app/zaptest/unit-test/zap-command-structs.h

groupcastRadius#

uint8_t __zcl_green_power_cluster_gp_pairing_configuration_command::groupcastRadius

Definition at line 7763 of file app/zaptest/unit-test/zap-command-structs.h

securityOptions#

uint8_t __zcl_green_power_cluster_gp_pairing_configuration_command::securityOptions

Definition at line 7764 of file app/zaptest/unit-test/zap-command-structs.h

gpdSecurityFrameCounter#

uint32_t __zcl_green_power_cluster_gp_pairing_configuration_command::gpdSecurityFrameCounter

Definition at line 7765 of file app/zaptest/unit-test/zap-command-structs.h

gpdSecurityKey#

uint8_t* __zcl_green_power_cluster_gp_pairing_configuration_command::gpdSecurityKey

Definition at line 7766 of file app/zaptest/unit-test/zap-command-structs.h

numberOfPairedEndpoints#

uint8_t __zcl_green_power_cluster_gp_pairing_configuration_command::numberOfPairedEndpoints

Definition at line 7767 of file app/zaptest/unit-test/zap-command-structs.h

pairedEndpoints#

uint8_t* __zcl_green_power_cluster_gp_pairing_configuration_command::pairedEndpoints

Definition at line 7768 of file app/zaptest/unit-test/zap-command-structs.h

applicationInformation#

uint8_t __zcl_green_power_cluster_gp_pairing_configuration_command::applicationInformation

Definition at line 7769 of file app/zaptest/unit-test/zap-command-structs.h

manufacturerId#

uint16_t __zcl_green_power_cluster_gp_pairing_configuration_command::manufacturerId

Definition at line 7770 of file app/zaptest/unit-test/zap-command-structs.h

modeId#

uint16_t __zcl_green_power_cluster_gp_pairing_configuration_command::modeId

Definition at line 7771 of file app/zaptest/unit-test/zap-command-structs.h

numberOfGpdCommands#

uint8_t __zcl_green_power_cluster_gp_pairing_configuration_command::numberOfGpdCommands

Definition at line 7772 of file app/zaptest/unit-test/zap-command-structs.h

gpdCommandIdList#

uint8_t* __zcl_green_power_cluster_gp_pairing_configuration_command::gpdCommandIdList

Definition at line 7773 of file app/zaptest/unit-test/zap-command-structs.h

clusterIdListCount#

uint8_t __zcl_green_power_cluster_gp_pairing_configuration_command::clusterIdListCount

Definition at line 7774 of file app/zaptest/unit-test/zap-command-structs.h

clusterListServer#

uint8_t* __zcl_green_power_cluster_gp_pairing_configuration_command::clusterListServer

Definition at line 7775 of file app/zaptest/unit-test/zap-command-structs.h

clusterListClient#

uint8_t* __zcl_green_power_cluster_gp_pairing_configuration_command::clusterListClient

Definition at line 7776 of file app/zaptest/unit-test/zap-command-structs.h

switchInformationLength#

uint8_t __zcl_green_power_cluster_gp_pairing_configuration_command::switchInformationLength

Definition at line 7777 of file app/zaptest/unit-test/zap-command-structs.h

switchConfiguration#

uint8_t __zcl_green_power_cluster_gp_pairing_configuration_command::switchConfiguration

Definition at line 7778 of file app/zaptest/unit-test/zap-command-structs.h

currentContactStatus#

uint8_t __zcl_green_power_cluster_gp_pairing_configuration_command::currentContactStatus

Definition at line 7779 of file app/zaptest/unit-test/zap-command-structs.h

totalNumberOfReports#

uint8_t __zcl_green_power_cluster_gp_pairing_configuration_command::totalNumberOfReports

Definition at line 7780 of file app/zaptest/unit-test/zap-command-structs.h

numberOfReports#

uint8_t __zcl_green_power_cluster_gp_pairing_configuration_command::numberOfReports

Definition at line 7781 of file app/zaptest/unit-test/zap-command-structs.h

reportDescriptor#

uint8_t* __zcl_green_power_cluster_gp_pairing_configuration_command::reportDescriptor

Definition at line 7782 of file app/zaptest/unit-test/zap-command-structs.h