Structure for ZCL command "GetEndpointListResponse" from "ZLL Commissioning".

Public Attributes#

uint8_t
uint8_t
uint8_t

Public Attribute Documentation#

total#

uint8_t __zcl_zll_commissioning_cluster_get_endpoint_list_response_command::total

Definition at line 6713 of file app/zaptest/unit-test/zap-command-structs.h

startIndex#

uint8_t __zcl_zll_commissioning_cluster_get_endpoint_list_response_command::startIndex

Definition at line 6714 of file app/zaptest/unit-test/zap-command-structs.h

count#

uint8_t __zcl_zll_commissioning_cluster_get_endpoint_list_response_command::count

Definition at line 6715 of file app/zaptest/unit-test/zap-command-structs.h

endpointInformationRecordList#

uint8_t* __zcl_zll_commissioning_cluster_get_endpoint_list_response_command::endpointInformationRecordList

Definition at line 6716 of file app/zaptest/unit-test/zap-command-structs.h