Structure for ZCL command "GetMeasurementProfileResponseCommand" from "Electrical Measurement".

Public Attributes#

uint32_t
uint8_t
uint16_t
uint8_t *

Public Attribute Documentation#

startTime#

uint32_t __zcl_electrical_measurement_cluster_get_measurement_profile_response_command_command::startTime

Definition at line 3682 of file app/zaptest/unit-test/zap-command-structs.h

status#

uint8_t __zcl_electrical_measurement_cluster_get_measurement_profile_response_command_command::status

Definition at line 3683 of file app/zaptest/unit-test/zap-command-structs.h

profileIntervalPeriod#

uint8_t __zcl_electrical_measurement_cluster_get_measurement_profile_response_command_command::profileIntervalPeriod

Definition at line 3684 of file app/zaptest/unit-test/zap-command-structs.h

numberOfIntervalsDelivered#

uint8_t __zcl_electrical_measurement_cluster_get_measurement_profile_response_command_command::numberOfIntervalsDelivered

Definition at line 3685 of file app/zaptest/unit-test/zap-command-structs.h

attributeId#

uint16_t __zcl_electrical_measurement_cluster_get_measurement_profile_response_command_command::attributeId

Definition at line 3686 of file app/zaptest/unit-test/zap-command-structs.h

intervals#

uint8_t* __zcl_electrical_measurement_cluster_get_measurement_profile_response_command_command::intervals

Definition at line 3687 of file app/zaptest/unit-test/zap-command-structs.h