Structure for ZCL command "PublishChangeOfSupplier" from "Device Management".

Public Attribute Documentation#

currentProviderId#

uint32_t __zcl_device_management_cluster_publish_change_of_supplier_command::currentProviderId

Definition at line 4015 of file app/zaptest/unit-test/zap-command-structs.h

issuerEventId#

uint32_t __zcl_device_management_cluster_publish_change_of_supplier_command::issuerEventId

Definition at line 4016 of file app/zaptest/unit-test/zap-command-structs.h

tariffType#

uint8_t __zcl_device_management_cluster_publish_change_of_supplier_command::tariffType

Definition at line 4017 of file app/zaptest/unit-test/zap-command-structs.h

proposedProviderId#

uint32_t __zcl_device_management_cluster_publish_change_of_supplier_command::proposedProviderId

Definition at line 4018 of file app/zaptest/unit-test/zap-command-structs.h

providerChangeImplementationTime#

uint32_t __zcl_device_management_cluster_publish_change_of_supplier_command::providerChangeImplementationTime

Definition at line 4019 of file app/zaptest/unit-test/zap-command-structs.h

providerChangeControl#

uint32_t __zcl_device_management_cluster_publish_change_of_supplier_command::providerChangeControl

Definition at line 4020 of file app/zaptest/unit-test/zap-command-structs.h

proposedProviderName#

uint8_t* __zcl_device_management_cluster_publish_change_of_supplier_command::proposedProviderName

Definition at line 4021 of file app/zaptest/unit-test/zap-command-structs.h

proposedProviderContactDetails#

uint8_t* __zcl_device_management_cluster_publish_change_of_supplier_command::proposedProviderContactDetails

Definition at line 4022 of file app/zaptest/unit-test/zap-command-structs.h