Structure for ZCL command "SetOverallDebtCap" from "Prepayment".

Public Attributes#

uint32_t

Public Attribute Documentation#

providerId#

uint32_t __zcl_prepayment_cluster_set_overall_debt_cap_command::providerId

Definition at line 4529 of file app/zaptest/unit-test/zap-command-structs.h

issuerEventId#

uint32_t __zcl_prepayment_cluster_set_overall_debt_cap_command::issuerEventId

Definition at line 4530 of file app/zaptest/unit-test/zap-command-structs.h

implementationDateTime#

uint32_t __zcl_prepayment_cluster_set_overall_debt_cap_command::implementationDateTime

Definition at line 4531 of file app/zaptest/unit-test/zap-command-structs.h

overallDebtCap#

uint32_t __zcl_prepayment_cluster_set_overall_debt_cap_command::overallDebtCap

Definition at line 4532 of file app/zaptest/unit-test/zap-command-structs.h