Structure for ZCL command "ChangeSupply" from "Simple Metering".

Public Attribute Documentation#

providerId#

uint32_t __zcl_simple_metering_cluster_change_supply_command::providerId

Definition at line 4640 of file app/zaptest/unit-test/zap-command-structs.h

issuerEventId#

uint32_t __zcl_simple_metering_cluster_change_supply_command::issuerEventId

Definition at line 4641 of file app/zaptest/unit-test/zap-command-structs.h

requestDateTime#

uint32_t __zcl_simple_metering_cluster_change_supply_command::requestDateTime

Definition at line 4642 of file app/zaptest/unit-test/zap-command-structs.h

implementationDateTime#

uint32_t __zcl_simple_metering_cluster_change_supply_command::implementationDateTime

Definition at line 4643 of file app/zaptest/unit-test/zap-command-structs.h

proposedSupplyStatus#

uint8_t __zcl_simple_metering_cluster_change_supply_command::proposedSupplyStatus

Definition at line 4644 of file app/zaptest/unit-test/zap-command-structs.h

supplyControlBits#

uint8_t __zcl_simple_metering_cluster_change_supply_command::supplyControlBits

Definition at line 4645 of file app/zaptest/unit-test/zap-command-structs.h