Structure for ZCL command "SetUncontrolledFlowThreshold" from "Simple Metering".

Public Attributes#

uint32_t
uint16_t
uint16_t

Public Attribute Documentation#

providerId#

uint32_t __zcl_simple_metering_cluster_set_uncontrolled_flow_threshold_command::providerId

Definition at line 4059 of file app/zaptest/unit-test/zap-command-structs.h

issuerEventId#

uint32_t __zcl_simple_metering_cluster_set_uncontrolled_flow_threshold_command::issuerEventId

Definition at line 4060 of file app/zaptest/unit-test/zap-command-structs.h

uncontrolledFlowThreshold#

uint16_t __zcl_simple_metering_cluster_set_uncontrolled_flow_threshold_command::uncontrolledFlowThreshold

Definition at line 4061 of file app/zaptest/unit-test/zap-command-structs.h

unitOfMeasure#

uint8_t __zcl_simple_metering_cluster_set_uncontrolled_flow_threshold_command::unitOfMeasure

Definition at line 4062 of file app/zaptest/unit-test/zap-command-structs.h

multiplier#

uint16_t __zcl_simple_metering_cluster_set_uncontrolled_flow_threshold_command::multiplier

Definition at line 4063 of file app/zaptest/unit-test/zap-command-structs.h

divisor#

uint16_t __zcl_simple_metering_cluster_set_uncontrolled_flow_threshold_command::divisor

Definition at line 4064 of file app/zaptest/unit-test/zap-command-structs.h

stabilisationPeriod#

uint8_t __zcl_simple_metering_cluster_set_uncontrolled_flow_threshold_command::stabilisationPeriod

Definition at line 4065 of file app/zaptest/unit-test/zap-command-structs.h

measurementPeriod#

uint16_t __zcl_simple_metering_cluster_set_uncontrolled_flow_threshold_command::measurementPeriod

Definition at line 4066 of file app/zaptest/unit-test/zap-command-structs.h