Structure for ZCL command "PairingResponse" from "MDU Pairing".

Public Attribute Documentation#

pairingInformationVersion#

uint32_t __zcl_mdu_pairing_cluster_pairing_response_command::pairingInformationVersion

Definition at line 4757 of file app/zaptest/unit-test/zap-command-structs.h

totalNumberOfDevices#

uint8_t __zcl_mdu_pairing_cluster_pairing_response_command::totalNumberOfDevices

Definition at line 4758 of file app/zaptest/unit-test/zap-command-structs.h

commandIndex#

uint8_t __zcl_mdu_pairing_cluster_pairing_response_command::commandIndex

Definition at line 4759 of file app/zaptest/unit-test/zap-command-structs.h

totalNumberOfCommands#

uint8_t __zcl_mdu_pairing_cluster_pairing_response_command::totalNumberOfCommands

Definition at line 4760 of file app/zaptest/unit-test/zap-command-structs.h

eui64s#

uint8_t* __zcl_mdu_pairing_cluster_pairing_response_command::eui64s

Definition at line 4761 of file app/zaptest/unit-test/zap-command-structs.h