Structure for ZCL command "AddSceneResponse" from "Scenes".

Public Attributes#

uint8_t
uint16_t
uint8_t

Public Attribute Documentation#

status#

uint8_t __zcl_scenes_cluster_add_scene_response_command::status

Definition at line 6280 of file app/zaptest/unit-test/zap-command-structs.h

groupId#

uint16_t __zcl_scenes_cluster_add_scene_response_command::groupId

Definition at line 6281 of file app/zaptest/unit-test/zap-command-structs.h

sceneId#

uint8_t __zcl_scenes_cluster_add_scene_response_command::sceneId

Definition at line 6282 of file app/zaptest/unit-test/zap-command-structs.h