Structure for ZCL command "StartWarning" from "IAS WD".

Public Attributes#

Public Attribute Documentation#

warningInfo#

uint8_t __zcl_ias_wd_cluster_start_warning_command::warningInfo

Definition at line 443 of file app/zaptest/unit-test/zap-command-structs.h

warningDuration#

uint16_t __zcl_ias_wd_cluster_start_warning_command::warningDuration

Definition at line 444 of file app/zaptest/unit-test/zap-command-structs.h

strobeDutyCycle#

uint8_t __zcl_ias_wd_cluster_start_warning_command::strobeDutyCycle

Definition at line 445 of file app/zaptest/unit-test/zap-command-structs.h

strobeLevel#

uint8_t __zcl_ias_wd_cluster_start_warning_command::strobeLevel

Definition at line 446 of file app/zaptest/unit-test/zap-command-structs.h