Structure for ZCL command "EstablishmentRequest" from "Voice over ZigBee".

Public Attributes#

uint8_t
uint8_t
uint8_t
uint8_t
uint8_t *

Public Attribute Documentation#

flag#

uint8_t __zcl_voice_over_zig_bee_cluster_establishment_request_command::flag

Definition at line 300 of file app/zaptest/unit-test/zap-command-structs.h

codecType#

uint8_t __zcl_voice_over_zig_bee_cluster_establishment_request_command::codecType

Definition at line 301 of file app/zaptest/unit-test/zap-command-structs.h

sampFreq#

uint8_t __zcl_voice_over_zig_bee_cluster_establishment_request_command::sampFreq

Definition at line 302 of file app/zaptest/unit-test/zap-command-structs.h

codecRate#

uint8_t __zcl_voice_over_zig_bee_cluster_establishment_request_command::codecRate

Definition at line 303 of file app/zaptest/unit-test/zap-command-structs.h

serviceType#

uint8_t __zcl_voice_over_zig_bee_cluster_establishment_request_command::serviceType

Definition at line 304 of file app/zaptest/unit-test/zap-command-structs.h

buffer#

uint8_t* __zcl_voice_over_zig_bee_cluster_establishment_request_command::buffer

Definition at line 305 of file app/zaptest/unit-test/zap-command-structs.h