Structure for ZCL command "ScanRequest" from "ZLL Commissioning".

Public Attributes#

uint32_t

Public Attribute Documentation#

transaction#

uint32_t __zcl_zll_commissioning_cluster_scan_request_command::transaction

Definition at line 3554 of file app/zaptest/unit-test/zap-command-structs.h

zigbeeInformation#

uint8_t __zcl_zll_commissioning_cluster_scan_request_command::zigbeeInformation

Definition at line 3555 of file app/zaptest/unit-test/zap-command-structs.h

zllInformation#

uint8_t __zcl_zll_commissioning_cluster_scan_request_command::zllInformation

Definition at line 3556 of file app/zaptest/unit-test/zap-command-structs.h