Structure for ZCL command "PublishCreditPayment" from "Price".

Public Attribute Documentation#

providerId#

uint32_t __zcl_price_cluster_publish_credit_payment_command::providerId

Definition at line 4546 of file app/zaptest/unit-test/zap-command-structs.h

issuerEventId#

uint32_t __zcl_price_cluster_publish_credit_payment_command::issuerEventId

Definition at line 4547 of file app/zaptest/unit-test/zap-command-structs.h

creditPaymentDueDate#

uint32_t __zcl_price_cluster_publish_credit_payment_command::creditPaymentDueDate

Definition at line 4548 of file app/zaptest/unit-test/zap-command-structs.h

creditPaymentOverDueAmount#

uint32_t __zcl_price_cluster_publish_credit_payment_command::creditPaymentOverDueAmount

Definition at line 4549 of file app/zaptest/unit-test/zap-command-structs.h

creditPaymentStatus#

uint8_t __zcl_price_cluster_publish_credit_payment_command::creditPaymentStatus

Definition at line 4550 of file app/zaptest/unit-test/zap-command-structs.h

creditPayment#

uint32_t __zcl_price_cluster_publish_credit_payment_command::creditPayment

Definition at line 4551 of file app/zaptest/unit-test/zap-command-structs.h

creditPaymentDate#

uint32_t __zcl_price_cluster_publish_credit_payment_command::creditPaymentDate

Definition at line 4552 of file app/zaptest/unit-test/zap-command-structs.h

creditPaymentRef#

uint8_t* __zcl_price_cluster_publish_credit_payment_command::creditPaymentRef

Definition at line 4553 of file app/zaptest/unit-test/zap-command-structs.h