Structure for ZCL command "EndpointInformation" from "ZLL Commissioning".

Public Attributes#

uint8_t *
uint8_t
uint16_t
uint16_t
uint8_t

Public Attribute Documentation#

ieeeAddress#

uint8_t* __zcl_zll_commissioning_cluster_endpoint_information_command::ieeeAddress

Definition at line 1983 of file app/zaptest/unit-test/zap-command-structs.h

networkAddress#

uint16_t __zcl_zll_commissioning_cluster_endpoint_information_command::networkAddress

Definition at line 1984 of file app/zaptest/unit-test/zap-command-structs.h

endpointId#

uint8_t __zcl_zll_commissioning_cluster_endpoint_information_command::endpointId

Definition at line 1985 of file app/zaptest/unit-test/zap-command-structs.h

profileId#

uint16_t __zcl_zll_commissioning_cluster_endpoint_information_command::profileId

Definition at line 1986 of file app/zaptest/unit-test/zap-command-structs.h

deviceId#

uint16_t __zcl_zll_commissioning_cluster_endpoint_information_command::deviceId

Definition at line 1987 of file app/zaptest/unit-test/zap-command-structs.h

version#

uint8_t __zcl_zll_commissioning_cluster_endpoint_information_command::version

Definition at line 1988 of file app/zaptest/unit-test/zap-command-structs.h