Structure for ZCL command "GpCommissioningNotification" from "Green Power".

Public Attributes#

uint16_t
uint32_t
uint8_t *
uint8_t
uint8_t
uint32_t

Public Attribute Documentation#

options#

uint16_t __zcl_green_power_cluster_gp_commissioning_notification_command::options

Definition at line 7702 of file app/zaptest/unit-test/zap-command-structs.h

gpdSrcId#

uint32_t __zcl_green_power_cluster_gp_commissioning_notification_command::gpdSrcId

Definition at line 7703 of file app/zaptest/unit-test/zap-command-structs.h

gpdIeee#

uint8_t* __zcl_green_power_cluster_gp_commissioning_notification_command::gpdIeee

Definition at line 7704 of file app/zaptest/unit-test/zap-command-structs.h

endpoint#

uint8_t __zcl_green_power_cluster_gp_commissioning_notification_command::endpoint

Definition at line 7705 of file app/zaptest/unit-test/zap-command-structs.h

gpdSecurityFrameCounter#

uint32_t __zcl_green_power_cluster_gp_commissioning_notification_command::gpdSecurityFrameCounter

Definition at line 7706 of file app/zaptest/unit-test/zap-command-structs.h

gpdCommandId#

uint8_t __zcl_green_power_cluster_gp_commissioning_notification_command::gpdCommandId

Definition at line 7707 of file app/zaptest/unit-test/zap-command-structs.h

gpdCommandPayload#

uint8_t* __zcl_green_power_cluster_gp_commissioning_notification_command::gpdCommandPayload

Definition at line 7708 of file app/zaptest/unit-test/zap-command-structs.h

gppShortAddress#

uint16_t __zcl_green_power_cluster_gp_commissioning_notification_command::gppShortAddress

Definition at line 7709 of file app/zaptest/unit-test/zap-command-structs.h

gppLink#

uint8_t __zcl_green_power_cluster_gp_commissioning_notification_command::gppLink

Definition at line 7710 of file app/zaptest/unit-test/zap-command-structs.h

mic#

uint32_t __zcl_green_power_cluster_gp_commissioning_notification_command::mic

Definition at line 7711 of file app/zaptest/unit-test/zap-command-structs.h