Structure for ZCL command "SetDisposableSchedule" from "Door Lock".

Public Attributes#

uint16_t
uint32_t

Public Attribute Documentation#

userId#

uint16_t __zcl_door_lock_cluster_set_disposable_schedule_command::userId

Definition at line 3009 of file app/zaptest/unit-test/zap-command-structs.h

localStartTime#

uint32_t __zcl_door_lock_cluster_set_disposable_schedule_command::localStartTime

Definition at line 3010 of file app/zaptest/unit-test/zap-command-structs.h

localEndTime#

uint32_t __zcl_door_lock_cluster_set_disposable_schedule_command::localEndTime

Definition at line 3011 of file app/zaptest/unit-test/zap-command-structs.h