Structure for ZCL command "SetSupplyStatus" from "Simple Metering".

Public Attribute Documentation#

issuerEventId#

uint32_t __zcl_simple_metering_cluster_set_supply_status_command::issuerEventId

Definition at line 3663 of file app/zaptest/unit-test/zap-command-structs.h

supplyTamperState#

uint8_t __zcl_simple_metering_cluster_set_supply_status_command::supplyTamperState

Definition at line 3664 of file app/zaptest/unit-test/zap-command-structs.h

supplyDepletionState#

uint8_t __zcl_simple_metering_cluster_set_supply_status_command::supplyDepletionState

Definition at line 3665 of file app/zaptest/unit-test/zap-command-structs.h

supplyUncontrolledFlowState#

uint8_t __zcl_simple_metering_cluster_set_supply_status_command::supplyUncontrolledFlowState

Definition at line 3666 of file app/zaptest/unit-test/zap-command-structs.h

loadLimitSupplyState#

uint8_t __zcl_simple_metering_cluster_set_supply_status_command::loadLimitSupplyState

Definition at line 3667 of file app/zaptest/unit-test/zap-command-structs.h