Structure for ZCL command "TrustCenterForClusterServerQueryResponse" from "SL Works With All Hubs".

Public Attributes#

uint8_t *

Public Attribute Documentation#

numberOfClusters#

uint8_t __zcl_sl_works_with_all_hubs_cluster_trust_center_for_cluster_server_query_response_command::numberOfClusters

Definition at line 7894 of file app/zaptest/unit-test/zap-command-structs.h

clusterId#

uint8_t* __zcl_sl_works_with_all_hubs_cluster_trust_center_for_cluster_server_query_response_command::clusterId

Definition at line 7895 of file app/zaptest/unit-test/zap-command-structs.h