Structure for ZCL command "GpResponse" from "Green Power".

Public Attributes#

uint8_t
uint32_t
uint8_t *
uint8_t

Public Attribute Documentation#

options#

uint8_t __zcl_green_power_cluster_gp_response_command::options

Definition at line 7788 of file app/zaptest/unit-test/zap-command-structs.h

tempMasterShortAddress#

uint16_t __zcl_green_power_cluster_gp_response_command::tempMasterShortAddress

Definition at line 7789 of file app/zaptest/unit-test/zap-command-structs.h

tempMasterTxChannel#

uint8_t __zcl_green_power_cluster_gp_response_command::tempMasterTxChannel

Definition at line 7790 of file app/zaptest/unit-test/zap-command-structs.h

gpdSrcId#

uint32_t __zcl_green_power_cluster_gp_response_command::gpdSrcId

Definition at line 7791 of file app/zaptest/unit-test/zap-command-structs.h

gpdIeee#

uint8_t* __zcl_green_power_cluster_gp_response_command::gpdIeee

Definition at line 7792 of file app/zaptest/unit-test/zap-command-structs.h

endpoint#

uint8_t __zcl_green_power_cluster_gp_response_command::endpoint

Definition at line 7793 of file app/zaptest/unit-test/zap-command-structs.h

gpdCommandId#

uint8_t __zcl_green_power_cluster_gp_response_command::gpdCommandId

Definition at line 7794 of file app/zaptest/unit-test/zap-command-structs.h

gpdCommandPayload#

uint8_t* __zcl_green_power_cluster_gp_response_command::gpdCommandPayload

Definition at line 7795 of file app/zaptest/unit-test/zap-command-structs.h