Structure for ZCL command "PublishSpecialDays" from "Calendar".

Public Attribute Documentation#

providerId#

uint32_t __zcl_calendar_cluster_publish_special_days_command::providerId

Definition at line 4271 of file app/zaptest/unit-test/zap-command-structs.h

issuerEventId#

uint32_t __zcl_calendar_cluster_publish_special_days_command::issuerEventId

Definition at line 4272 of file app/zaptest/unit-test/zap-command-structs.h

issuerCalendarId#

uint32_t __zcl_calendar_cluster_publish_special_days_command::issuerCalendarId

Definition at line 4273 of file app/zaptest/unit-test/zap-command-structs.h

startTime#

uint32_t __zcl_calendar_cluster_publish_special_days_command::startTime

Definition at line 4274 of file app/zaptest/unit-test/zap-command-structs.h

calendarType#

uint8_t __zcl_calendar_cluster_publish_special_days_command::calendarType

Definition at line 4275 of file app/zaptest/unit-test/zap-command-structs.h

totalNumberOfSpecialDays#

uint8_t __zcl_calendar_cluster_publish_special_days_command::totalNumberOfSpecialDays

Definition at line 4276 of file app/zaptest/unit-test/zap-command-structs.h

commandIndex#

uint8_t __zcl_calendar_cluster_publish_special_days_command::commandIndex

Definition at line 4277 of file app/zaptest/unit-test/zap-command-structs.h

totalNumberOfCommands#

uint8_t __zcl_calendar_cluster_publish_special_days_command::totalNumberOfCommands

Definition at line 4278 of file app/zaptest/unit-test/zap-command-structs.h

specialDayEntries#

uint8_t* __zcl_calendar_cluster_publish_special_days_command::specialDayEntries

Definition at line 4279 of file app/zaptest/unit-test/zap-command-structs.h